IESNA:LM-63-2002
[TEST]P949320
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-835-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13883
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2165.5 2033.1 1918.3 1782.4 1646.5 1562.3 1532.5 1536.9 1562.3 1594.8
1746.4 2217.2 2981.7 3748 4523 5116.5 5640.8 6052.9 6474.6 6745.5
6765.6 6429.9 4929.8 4295 3573.5 2428.5 1504.5 1188.8 798.7 420.8
210.4 159.6 101.7 59.6 23.7 0 0
2165.5 2051.5 1936.7 1801.7 1664 1579 1547.4 1544.8 1566.7 1596.5
1713.1 2121.7 2856.4 3717.3 4460.7 5078.8 5623.3 6094.1 6488.6 6801.6
6871.7 6594.7 5145.5 4403.8 3716.4 2583.7 1601.8 1233.5 825.9 441.9
245.5 192.9 131.5 85.9 56.1 13.2 0
2165.5 2048.9 1941.1 1813.1 1678.9 1595.6 1560.6 1553.5 1567.6 1594.8
1671 1970.9 2600.4 3421.8 4218.8 4928.9 5572.4 6123 6605.2 7006.7
7154 7032.2 6573.6 5168.3 4334.5 3198.3 2006.8 1444.8 1051.2 614.6
413.8 341.9 299 249 171 29.8 0
2165.5 2061.2 1957.7 1846.4 1726.3 1636.8 1597.4 1581.6 1586.9 1607.9
1645.6 1801.7 2219 2894.1 3697.1 4499.3 5289.2 6044.1 6719.2 7207.5
7503.8 7544.2 7325 6944.5 6322 5252.4 4288.9 3293 2207.6 1022.3
519 341.9 258.6 171 67.5 0 0
2165.5 2065.6 1978.8 1884.9 1787.6 1713.1 1668.4 1650.9 1648.2 1664.9
1692.9 1750.8 1936.7 2354.9 2999.3 3763.8 4618.6 5499.7 6374.6 7110.2
7645.9 7935.2 7946.6 7735.3 7448.6 7056.7 6508.8 5564.5 4139.9 2500.4
1067.8 371.7 155.2 86.8 34.2 2.6 0
2165.5 2083.1 2005.9 1941.1 1870.9 1814.8 1784.1 1770.1 1768.3 1781.5
1806.9 1843.7 1920.9 2092.7 2442.5 2982.6 3689.2 4495.8 5339.2 6175.6
6971.7 7645.9 8157 8363 8383.2 8373.5 8384.1 8147.4 7055 5014.8
2796.7 941.6 239.3 88.5 21.9 1.8 0
2165.5 2100.6 2041.9 1999.8 1966.5 1944.6 1940.2 1948.1 1963.9 1984.9
2016.5 2060.3 2117.3 2212 2369.8 2639.8 3059.8 3624.4 4260.9 4944.7
5688.2 6457 7205.8 7882.6 8480.5 8970.6 9483.5 9995.5 9985.8 8417.4
5227 2213.7 576.9 163.1 49.1 3.5 0
2165.5 2124.3 2089.2 2069.1 2066.4 2078.7 2104.1 2148 2190 2240.9
2309.3 2378.5 2447.8 2541.6 2664.4 2854.6 3149.2 3563 4047.8 4620.3
5272.6 5924.9 6604.3 7251.3 8086 8945.2 9988.5 10969.5 11462.2 10873.1
8572.6 4675.5 1309.8 278.8 59.6 4.4 0
2165.5 2150.6 2138.3 2150.6 2176 2218.1 2271.6 2334.7 2394.3 2461
2533.7 2607.4 2685.4 2788.8 2924.7 3122 3395.5 3776.9 4251.2 4800.9
5464.6 6171.2 6958.5 7815.1 8743.5 9775.4 10864.3 11889.2 12417 11891.8
9359.9 4312.6 916.2 237.6 49.1 4.4 0
2165.5 2149.7 2146.2 2162 2192.7 2241.8 2303.1 2362.8 2432 2496
2567.9 2638 2718.7 2815.1 2954.5 3155.3 3435 3817.2 4301.2 4894.7
5568 6306.2 7111.1 8004.4 8956.6 10004.2 11096.6 12073.3 12509 11753.3
8823.3 3591 697 185 36.8 3.5 0
2165.5 2167.3 2181.3 2229.5 2288.2 2368 2464.5 2560.9 2656.5 2752.9
2846.7 2947.5 3055.4 3200.9 3413.1 3684.9 4018 4442.3 4950.8 5520.7
6129.1 6760.4 7442.5 8086.9 8677.8 9178.4 9565.9 9684.2 9252.9 7908.9
5074.5 1489.5 270.9 83.3 21 7 0
2165.5 2175.1 2201.4 2254 2329.4 2424.1 2528.5 2638 2745.9 2844.1
2939.6 3032.6 3131.6 3252.6 3397.3 3593.7 3854.9 4173.2 4530 4899.1
5272.6 5648.7 6013.4 6301.9 6452.7 6454.4 6316.8 6004.7 5362.9 4454.6
2890.5 970.5 216.5 71 27.2 10.5 0
2165.5 2176.9 2209.3 2261.9 2340 2428.5 2522.3 2612.6 2688.9 2746.8
2780.1 2801.1 2808.1 2818.7 2839.7 2873.9 2965.1 3158.8 3404.3 3644.5
3801.5 3873.3 3859.3 3663.8 3234.2 2666.1 2035.7 1334.4 776.8 419.1
224.4 99.1 41.2 16.7 6.1 0.9 0
2165.5 2182.2 2201.4 2238.3 2265.4 2280.3 2282.1 2247 2183 2073.4
1919.1 1726.3 1507.1 1286.1 1073.1 874.1 696.1 576 533.9 528.7
533.9 530.4 476.9 377.9 270 180.6 120.1 91.2 75.4 61.4
47.3 29.8 12.3 5.3 1.8 0 0
2165.5 2183 2178.6 2148.8 2084.8 1987.5 1855.1 1664 1414.1 1124
853 631.2 470.8 385.8 355.1 348.9 344.6 339.3 330.5 320.9
306 273.5 225.3 175.3 135 107 85 66.6 51.7 38.6
25.4 12.3 5.3 1.8 0 0 0
2165.5 2170.8 2124.3 2012.1 1842.9 1622.8 1323 994.2 713.6 518.1
414.7 370 342.8 320 299.8 283.2 274.4 264.8 256 247.2
233.2 208.7 177.1 143.8 113.1 90.3 72.8 56.1 42.1 28.9
14.9 7 2.6 0 0 0 0
2165.5 2155 2048 1860.4 1599.1 1274.8 901.3 616.3 460.3 406.8
380.5 355.9 325.3 288.4 250.7 219.2 195.5 185 192 202.5
202.5 190.2 168.3 140.3 110.5 87.7 68.4 53.5 39.5 26.3
16.7 7 2.6 0 0 0 0
2165.5 2148.8 1990.2 1723.6 1367.7 946.9 618.1 458.5 416.4 393.6
370 336.7 297.2 255.1 214.8 180.6 152.5 138.5 132.4 130.6
131.5 131.5 128 116.6 102.6 87.7 73.6 58.7 47.3 37.7
28.1 16.7 3.5 0 0 0 0
2165.5 2146.2 1942.8 1627.2 1204.6 772.4 507.6 432.2 408.6 386.6
356.8 318.2 276.2 233.2 196.4 165.7 146.4 135.9 128.9 122.7
116.6 111.3 107 101.7 94.7 85 72.8 61.4 52.6 43
31.6 19.3 3.5 0 0 0 0
2165.5 2135.7 1899.9 1540.4 1077.5 659.3 462 424.3 404.2 378.7
346.3 310.4 271.8 229.7 192.9 165.7 149 140.3 134.1 128.9
121.9 116.6 110.5 104.3 96.4 83.3 66.6 57 47.3 37.7
26.3 12.3 1.8 0 0 0 0
2165.5 2134.8 1886.7 1508 1025.8 617.2 448 420.8 402.4 375.2
341.9 308.6 272.7 233.2 195.5 166.6 150.8 142 135 129.8
124.5 118.4 111.3 103.5 92.1 74.5 54.4 45.6 36.8 27.2
17.5 6.1 0 0 0 0 0
2165.5 2136.6 1878.8 1494.8 1003.8 604.1 448 419.9 400.7 374.4
340.2 306.9 272.7 232.3 194.6 165.7 150.8 142 135.9 130.6
125.4 118.4 111.3 103.5 91.2 71.9 52.6 44.7 35.1 26.3
15.8 5.3 0 0 0 0 0
